nVent CADDY Flared Traditional Coupler


nVent CADDY Flared Traditional Coupler
The nVent CADDY Flared Traditional Couplers are designed to reduce the number of steps required for installing conduit racks. The integrated flare helps align each piece of conduit to easily join and install prefabricated conduit racks. This design allows the coupler to simply slide over the conduit and have visual confirmation of correct insertion depth through the center viewport. Contractors can enjoy a significantly decreased amount of ladder time for overhead installations.
Details
Application images
Resources
Features
- Designed for EMT conduit
- Fast and simple installation
- Center view slit in couplers center assists in conduit placement
- Integrated flare feature is ideal for prefabrication
Specifications
Data Sheet
Installation Manual / Instruction Sheet
Certifications
UL DWTT.E541100
English
ANSI/UL 514B
cUL DWTT7.E541100
English
CAN/CSA C22.2 No. 18.3-12
UL FKAV.E540880
English
ANSI/UL 514B
cUL FKAV7.E540880
English
CAN/CSA C22.2 No. 18.3-12
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.