nVent CADDY In-Deck Plastic Foot


nVent CADDY In-Deck Plastic Foot
The nVent CADDY In-Deck Plastic Foot is a convenient method to minimize electrical installation exposure for concrete deck applications. The In-Deck Plastic Foot series is designed to provide a tool-free method of attachment to the nVent CADDY In-Deck Stub Up and Adjustable Box Supports, giving confidence the installation will meet the “no exposed metal” requirements.
Details
Application images
Resources
Features
- Easy, tool-free attachment
- 1/4 in spacing allows for concrete flow
- Grey color minimizes visibility
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.