MC/AC and Non-Metallic Sheathed Cable Support
Hover to magnify image or click to enlarge
MC/AC and Non-Metallic Sheathed Cable Support
Details
Application images
Resources
CAD
Features
- Effectively supports non-metallic sheathed and MC/AC cables
- Secures cables 1-1/4" from the face of the stud
- Flared edges prevent damage to the cable jacket
- Holds up to four MC/AC cables or four 12-3 non-metallic sheathed cables with ground
- Unique "stop-bend" design helps prevent cables from being installed too far from face of stud
Specifications
| Cable Size | MC/AC 14-2 w/ground | MC/AC 12-3 w/ground | MC/AC 12-4 through 10-4 | MC/AC single cables up to 6-3 stranded | Non-metallic sheathed cables up to 12-3 w/ground |
| Number of Cables | 4 | 3 | 2 | 1 | 4 |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.