Skip to main content

Please Select Your Country/Language Preferences

PH40299.jpg image Hover to magnify image or click to enlarge

Low Voltage Accessory Clip

When there is no other pathway for the growing amount of cable that must be accommodated in a building, our Low Voltage Accessory Clip (LVAC) is the answer. Part of the larger nVent CADDY datacom family of products, the LVAC will connect to the bottom or side of an existing pathway so you can accommodate more cable without rethinking the path. Quick, tool-free installation makes it easy to install in tight spaces.

Increase your cable routing and hanging options with the Low Voltage Accessory Clip.

Read more Read less
  • UL
  • cUL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Polypropylene
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy