Center Plate for Heavy Duty Telescoping Bracket
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Center Plate for Heavy Duty Telescoping Bracket
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Keyhole pattern designed to accommodate both box screw orientations as well as 4" and 4 11/16" box sizes
- Can be rotated for top, bottom and side knockout use
- Easily snaps on to the nVent CADDY Heavy Duty Telescoping Bracket for between-stud mounting
- Box lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
- Can also be mounted directly to metal or wood studs
- Innovative far side support allows bracket to be installed on virtually any stud depth and up to 3" wide studs
- Includes holes for mounting mud rings without an electrical box for low voltage applications
- Adjustable mud rings mount in vertical or horizontal orientation
- Bracket, plate and box can be preassembled to save time on the jobsite
- Ideal for pre-fab assemblies
- Patented
Specifications
Installation Manual / Instruction Sheet
Certifications
        UL QCRV.E165702
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
      
          
      ANSI/UL 514A
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.