Skip to main content
请选择您的国家/地区及语言偏好

Fan Backets; 2 inch; 2-inch; 3 inch; 3-inch; 4 inch; 4-inch; 6 inch; 6-inch; 10 inch; 10-inch; 17396; ABRKT3; 17397; ABRKT2; 71300; ABRKT4; 71310; ABRKT6; 71320; ABRKT10 将鼠标悬停以放大图片或点击以放大

风扇支架,用于轴向紧凑型风扇

Designed to provide easy mounting of compact axial fans on enclosure panels. Brackets can be used for general air circulation or to direct air at problem areas.

阅读更多 阅读更少 打印本页
警告
应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。