The Utmost Sustainable & Efficient Environment
The Utmost Sustainable & Efficient Environment
The Rolls Building
London, UK
Challenge:
A single source solution to efficient hot water distribution. The design needed to be compact due to restricted space in the risers.
Solution:
Our single-pipe solution provided the required energy efficiency, achieving up to 50% savings compared to a conventional recirculation system. Its compact design eliminated the need for recirculation piping and enabled the system to be quickly installed in restricted spaces with the RayClic connection system. Awarded an ‘Excellent’ BREEAM rating, the highest standard for environmental performance.