Self-Regulating
Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Subcategories
Products | 13 results (75 items)

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.

XTVR Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 302 °F/150 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.

HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.

XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or approved heat shrink components.

WinterGard Wet Self-Regulating Heating Cable
For pipe freeze protection or roof and gutter de-icing, with heat shrinkable components.

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.

ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.

ElectroMelt Self-Regulating Heating Cable
For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.

WinterGard Self-Regulating Heating Cable
For pipe freeze protection with heat shrinkable components.

CTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.