RTD-200 Ambient RTD Sensor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
功能
- Simple and fast to install
- Connects directly to the conduit box: using the supplied 1/2"/12.7 mm conduit fitting or to an RTD junction box where RTD extension wire is used
- Sensor housing is 316 stainless steel
- Outer shield: stainless steel flexible armor: not suitable for underground applications
- Temperature measuring range: –76 °F to 300 °F/–73 °C to 149 °C
- Reliable during long life
技术参数
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。