260 Card-Lok


260 Card-Lok
Catalog#: VHA260-4.80T2K
The Series 260 features a ridged shafted design which provides more uniform clamping force over the length of the Card Lok, while maintaining wedge and body alignment for easier installation.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Weight 0.95 g/cm (0.085 oz/")
- Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- 5 segment, shafted design
- DSCC 89024
- Profile 6.35 mm (0.250") x 6.26 mm (0.270")
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Min expansion 8.26 mm (0.325")
- Flexible mounting options
- For cold wall applications
- Average clamp force (4.80", black anodized) = 388 lbs
- Screw actuated
- Torque limiting option available; ideal for 2nd level maintenance
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Whitepaper
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.