Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle


Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle
U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.
Details
Resources
Features
- For front mounting, PCB fixing with 0.1" offset
- U profile, shieldable with textile EMC gasket
- For Rear I/O mounting
- Front panel, 6 U
- Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
- Al extrusion, 2.5 mm, front anodized, rear conductive
- For IEL/IET/Trapeziform Type 2 handle
Specifications
Material | Aluminum |
Finish | Anodized; Passivated |
Product Type | Front Panel |
Type | Front Panel for Handle (PIU) |
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.