Plug-In Unit Kit With IET Handle, Shielded, Black 3 U


Plug-In Unit Kit With IET Handle, Shielded, Black 3 U
Plug-in unit, with IET inserter/extractor black handle, 3 U, front assembly. The U-shaped front panel enable shielding with a textile gasket.
Details
Resources
Features
- U-shaped front panel for textile gasket
- Suitable for insertion and extraction forces up to 700 N (per pair)
- Enable the installation of a microswitch
- Enable the installation of coding pegs in accordance with IEC 60297-3-103/ IEEE 1101.10
Specifications
Rack Height | 3U |
Material | Aluminum |
Finish | Anodized; Passivated |
Product Type | Front Panel |
Type | Front Panel with Handle (PIU) |
EMC Shielding | Yes |
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.