Horizontal Rail Type H-VT, Heavy, With EMC Gasket
Hover to magnify image or click to enlarge
Horizontal Rail Type H-VT, Heavy, With EMC Gasket
The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case. The kit enables shielding between the horizontal rail and the top cover.
Details
Resources
Features
- For cover plates on shielded cases
- Aluminum extrusion, anodized surface, conductive contact surface, without printed markings
- With EMC stainless steel gasket
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Subracks; Cases |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO |
| Type | Heavy, VT |
| Product Type | Horizontal Rail |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.