Horizontal Rail, Rear, Type R-ST, Rugged, Standard
Hover to magnify image or click to enlarge
Horizontal Rail, Rear, Type R-ST, Rugged, Standard
The horizontal rail, type rugged ST enable the isolated assembly of a backplane. The isolation is done by an insulation strip.
Details
Resources
Features
- Type R-ST "rugged" horizontal rail with 3-hole fixing for increased robustness
- Aluminum extrusion, anodized finish, conductive contact surface, with HP markings
- With HP units printed from 28 HP upwards
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Family | EuropacPRO |
| Product Type | Horizontal Rail |
| Type | Rugged, ST |
| Works With | Subracks |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.