Horizontal Rail, Rear, Type L-VT, Light
Hover to magnify image or click to enlarge
Horizontal Rail, Rear, Type L-VT, Light
The horizontal rail, type VT enables the direct assembly of a backplane.
Details
Resources
Features
- For direct backplane mounting
- Recessed installation for low mechanical demands (L-VT)
- Mounting top and bottom
- Aluminum extrusion, anodized finish, conductive contact surface
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Subracks; Cases |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO |
| Product Type | Horizontal Rail |
| Type | Light, VT |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.