Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Hover to magnify image or click to enlarge
Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum extrusion horizontal rail of the type AB (AB = support), for rear I/O card guides, with an anodized surface and conductive contact surface. Suitable for RatiopacPRO/-AIR and EuropacPRO/-rugged).
Details
Resources
Features
- For CompactPCI in the area of rear I/0
- For 2 × 3 U expansion, 2 horizontal rails of type AB are required
- Aluminum extrusion, anodized surface, conductive contact surface, without HP markings
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Type | Horizontal Rail |
| Type | Type AB |
Drawing Document
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.