Skip to main content
Please Select Your Country/Language Preferences

EuropacPRO horizontal rail front type r ld rugged long lip Hover to magnify image or click to enlarge

Horizontal Rail, Front, Type R-LD, Rugged, Long Lip

The rugged horizontal rail type can handle shock and vibration up to 25 g. It enables the use of IEEE handles.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized
Product Family EuropacPRO
Product Type Horizontal Rail
Type Rugged, LD
Works With Subracks
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.