Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application
Hover to magnify image or click to enlarge
Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application
The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.
Details
Resources
Features
- For plug-in units with IEEE handle
- Long lip (H-LD)
- Installation at top and bottom
- For CPCI and VME64x systems
- Aluminum extrusion, anodized finish, conductive contact surface
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Subracks; Cases |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO |
| Type | Heavy, LD |
| Product Type | Horizontal Rail |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.