Front Panel, Unshielded, With Fastener Pin


Front Panel, Unshielded, With Fastener Pin
Front panel with GND/earthing connection. The grounding can be done with a cable which fits to the fastener pin on the rear side of the panel.
Details
Resources
Features
- Enable grounding of the front area (protection class 1)
Specifications
Depth | 2.5mm |
Rack Height | 3U |
Material | Aluminum |
Finish | Anodized; Passivated |
Accessory Type | Front panel |
Product Type | Front Panel |
Type | Front Panel without Handle |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.