EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO 19" Subrack Kit for Backplane, Heavy, Retrofit Shielding
Rear horizontal rail for backplane mounting with insulation strip
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Horizontal rail type "Heavy"
 - Shock and Vibration resistance up to 5 g
 - IP 20, in accordance with IEC 60529
 - Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
 - Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
 - Installed load up to 15 kg
 - Version without front handles
 - Supplied as space-saving flat-pack
 
Specifications
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| EMC Shielding | No | 
| Product Type | Subrack/Chassis | 
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.