Skip to main content
Please Select Your Country/Language Preferences

Guide Rail Coding Block Red Hover to magnify image or click to enlarge

Coding Block for Guide Rail Accessory Type, PC

By slotting into the horizontal rail, keying blocks can be positioned in front of guide rails of the type Accessory or Strengthened. In conjunction with IEL/ IET handles and coding pegs a keying in accordance with the IEEE standard can be established.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With Subracks; Cases; Chassis
Type Coding Block
Product Type Coding/Keying Indicator
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
Material Fiber-Reinforced Plastic
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.