Interscale Mounting Bracket for 70 mm FHC
Hover to magnify image or click to enlarge
Interscale Mounting Bracket for 70 mm FHC
The mounting bracket enables a user to assemble an Intel or AMD processor.
Details
Resources
Features
- Designed for ATX/ITX/Mini ITX & COM using Intel core-i processors and AMD processors with the following sockets: Intel: LGA775, LGA1150, LGA1155, LGA1156, LGA1366, LGA2011 ; AMD: AM2, AM2(+), AM3, AM3(+), FM1, FM2, FM2(+)
- Utilizes keep out zones to not interfere with other board components
- Designed to assemble the 70 mm Flexible Heat Conductor to thhe CPU
Specifications
| Product Type | Bracket |
| Works With | Coffrets |
| Type | CPU Adpater |
| Product Family | Interscale |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.