Board Cooling Board Cooling Select FiltersCloseApply Filter byFilter applied: 0Clear filters Metric | Imperial Collapse allExpand all Product Type Coding/Keying Indicator (1) Conductor Block (12) PCB Inserter/Extractor (1) PCB Retainer (42) Product Family Interscale (2) Type Heat Conductor (2) High Thermal Sawtooth (3) Non-shafted (17) Shafted (16) Shafted, High Clamp Force (4) Works With Coffrets (2) Conduction Cooled Enclosures (11) Clamp Force 600lbf (7) 100 – 199lbf (3) 200 – 299lbf (10) 300 – 399lbf (19) 400 – 499lbf (4) 500 – 599lbf (4) 600 – 700lbf (1) View All View Less Clamp Force 272kgf (7) 45 – 90kgf (3) 91 – 136kgf (10) 136 – 181kgf (19) 181 – 226kgf (4) 227 – 272kgf (4) 272 – 318kgf (1) View All View Less Gap Width PCB + (0.20 - 0.23 in) (5) PCB + (0.24 - 0.27 in) (8) PCB + (0.28 - 0.31 in) (26) PCB + (0.32 - 0.35 in) (5) PCB + (0.39 - 0.43 in) (6) PCB + (0.51 - 0.55 in) (1) View All View Less Gap Width PCB + (10.0 - 10.9 mm) (6) PCB + (13.0 - 13.9 mm) (1) PCB + (5.0 - 5.9 mm) (5) PCB + (6.0 - 6.9 mm) (8) PCB + (7.0 - 7.9 mm) (26) PCB + (8.0 - 8.9 mm) (5) View All View Less Filter0SubcategoriesConduction CoolingDetailsLiquid CoolingDetailsHot Spot CoolingDetails