Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1"
Hover to magnify image or click to enlarge
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1"
Plastic offset (0.1") guide rail with coding for CompactPCI and VME64x systems, forms a reliable interface between the subrack mechanics and the sub-assemblies. The optional keying/coding pegs preventing that boards being inserted into wrong slots. The guide rails can additionally be bolted to the horizontal rail or 1.5 mm thick plates for higher shock and vibration requirements. Guide rail can be optional equipped with a ESD clip, which ensures conductive contact between PCB, handle (IES, IEL) and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.
Details
Resources
Features
- Offset (0.1") guide rail with 2 mm groove width and coding for CompactPCI power supplies
- Optional ESD clips for PCB groove and for alignment pin available
- Optional keying/coding pegs to prevent boards being inserted into the wrong slot position
- Guide rails can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
- Storage temperature: from -40 °C ... 130 °C
Specifications
Каталог
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.