Skip to main content
Please Select Your Country/Language Preferences

ArcticStep Panel Hover to magnify image or click to enlarge

ArcticStep Panel

nVent RAYCHEM ArcticStep is a modular panel heating system and consists of a robust metallic top plate, an embedded RAYCHEM self-regulating heating cable, fiber reinforced polymer supports, protective anti-slip coating and adjustable fixations.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Cold Lead Length 10 m
Nominal Voltage 230 V
Area Classification Non-Hazardous; Hazardous
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing