Skip to main content
Please Select Your Country/Language Preferences

Slotted front panels Hover to magnify image or click to enlarge

, MSMCP

This mild steel slotted front panel, MSMCP, is for the front frame of a fix system, or modular frames. No machining is required when it is used for mounting modular components.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.05in
Thickness 1.25mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Benefits
Resources Video
FS modular system

Play

Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.