-, LSMK
Hover to magnify image or click to enlarge
-, LSMK
The multi-key is ideal when access to several enclosures with different locks is needed.
Details
Benefits
Resources
Accessories
Features
- Description: Multi-Key function with nVent HOFFMAN logo and a different key in every end: double-bit 5 mm, square 8 mm, triangle 8 mm and a standard hexagonal adaptor to use with the screw ends.
- Material: Steel.
- Pack quantity: 1 piece.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.