, LF
Hover to magnify image or click to enlarge
, LF
These adjustable feet allow the enclosure to be levelled and adjusted in height up to 30 mm, if required.
Details
Benefits
Resources
Features
- Description: Adjustable feet for leveling enclosures placed on uneven ground. Mounted directly to the enclosure’s frame. Adjustment stroke: 30 mm.
- Maximum load: 3000 N per foot.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.