Industrial Chiller, TAL
Hover to magnify image or click to enlarge
Industrial Chiller, TAL
The Industrial Water Chiller TAL provides precision and reliability in a compact design. The high cooling precision enhances production quality, leading to more consistent and superior outcomes. The large range of accessories and options allow multiple chiller configurations to meet different application needs. TAL chiller has an eco-friendly design with high-performance components.
Industry Standards
CE; UKCA
Details
Resources
Features
- Hermetic compressor.
- Refrigeration circuit brass pipes.
- Welded brazed stainless plate evaporator.
- High-efficiency condensing coil.
- Axial fan.
- Non-ferrous material fluid circuit non-ferrous.
- Standard liquid circuit with open reservoir and pump.
Specifications
Certification
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.