, EF
Hover to magnify image or click to enlarge
, EF
This vertical filter fan, EF, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter, and the reliable fan motor will ensure constant ventilation.
Industry Standards
cRUus_UL
CE UKCA
EAC
Details
Benefits
Resources
Accessories
Features
- Description: Filter fan for forced ventilation. nVent HOFFMAN filter fans save time on installation as they are installed with a click-in system without screws. The hinged front cover can be easily opened for quick and easy filter replacement. The airflow direction and the connection position can easily be changed.
- Material: Front cover manufactured from injection-moulded thermoplastic, self-extinguishing, UL94V0.
- Temperature range: -40 °C to +55 °C.
- Protection: IP 54, TYPE 12.
- Finish: RAL 7035.
- Pack quantity: One fan with filter.
- The filter fan is reliable due to its high quality motor, as well as being easy to install
- Component failure and unnecessary downtime is avoided as water and dust are prevented from entering the enclosure and the reliable motor ensures that there is constant ventilation
- The click-in feature reduces the customer's labour cost due to the ease of installation
- The filter fan should be installed together with at least one exhaust filter, EFA
- Bearing Type: Sleeve
Specifications
| Color | Light Gray |
| Color Code | RAL 7035 |
| Finish | Smooth |
| Material | Thermoplastic |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.