, PCU
Hover to magnify image or click to enlarge
, PCU
This frame creates additional space in the bottom and can be segregated from the enclosure. It has a universal hole pattern for mounting accessories easily.
Details
Benefits
Resources
Accessories
Features
- Description: For fixing and routing of cables or mounting of busbar. Identical hole pattern to the enclosure's frame makes all relevant accessories (e.g. CLPF, CLPK, etc) possible to mount. Fixed to the base of the enclosure by M12 screws (provided).
- Side panels: PCUP supplied as an accessory.
- Material: Frame in 1.75 mm steel plate, panels in 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 55.
- Pack quantity: 1 piece with front and back panels including mounting accessories. Add CBP for closing bottom opening.
Specifications
| Color | Light Gray |
| Finish | Plated |
| Color Code | RAL 7035 |
| Material | Сталь |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.