, CHS
Hover to magnify image or click to enlarge
, CHS
A standard, off the shelf solution for the mounting of equipment, front closing panels or shelves on to 19" profiles.
Details
Benefits
Resources
Accessories
Features
- Description: For the mounting of front closing panels (PAC/PAL) or shelves on to the 19" profiles. To be used in combination with plastic washer PW6.
- Length: 16 mm.
- Pack quantity: 50 pieces.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.