Assembly table extension, EATEK
Hover to magnify image or click to enlarge
Assembly table extension, EATEK
For widening the EAT300 Assembly Table to a maximum width of 2150 mm.
Designed to increase the working surface for mounting plates (under 1,600 mm in height) or provide additional support for larger panels (2,000 mm or taller), preventing bending during assembly.
Details
Benefits
Resources
Features
- For EATEK00, Delivery: 1 side extension with mounting accessories.
- For EATEK01, Delivery : 1 profile with mounting accessories.
Specifications
Certification
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.