Server and Networking Racks
A PROVEN GLOBAL LEADER IN ELECTRONIC CABINETS
The more complex and demanding the conditions of your IT infrastructure, the more you require from your server cabinet or networking cabinet. With their outstanding characteristics, nVent’s racks connect and protect your IT assets. All our cabinets have been designed to satisfy complex requirements for loading capacity, cable management and security.
nVent server cabinets and networking cabinets range from aesthetically pleasing, functional and simple electronic models to high-frequency shielded, shock and vibration protected designs.
A range of products for a variety of applications
Networking Racks
Rack for passive and active networking equipment as well as servers.
- Stand alone or side by side cabinet configurations
- Range of heights from 24 to 47 U
- Glazed front and plain rear door
- Easy access on all sides
- Complete the solution with cable management, raised top covers or top cover fan inserts
Cabling Racks
Data cabinets can be positioned side by side or stand alone. Integrated accessories support structured cabling in 3 axes. The racks can be easily positioned next to the server racks and integrated into a containment system.
- Cabinets are designed for creating rows and containment solutions
- The integrated air panels support different ways of cabling
- Optimized cable entry zones
- High static load of 1.600kg
- 19" rack angles in 25mm steps for easy recess
Colocation Racks
Secure colocation cabinets with locking mechanism protect IT assets from unauthorized access.
- Broad range of colocation cabinets with 2, 3 or 4 compartments
- Separate cable trays for power and data to each compartment
- 2000, 2200 and 2450 mm height in 600 and 800mm widths
- Two point locking with numeric or key lock handle
Racks with Castors
Pre-Engineered server rack with integrated castors to allow easy transport in the Whitespace, even for integrated racks. Once in place, adjustable feet secure the data cabinet.
- Designed for creating rows and containment solutions
- The integrated air panels support different ways of cabling
- Optimized cable entry zones
- High static load of 1.600kg
- Rack angles are easily recessed