nVent ERICO Cadweld Welding Material, F80, 115
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
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in making connections to load-bearing rail
- Welding material is in the top of the tube and starting material is in the bottom of the tube
- Packaged by size in plastic tubes with yellow caps
- Tubes packaged in plastic boxes along with metal disks
- Each welded connection uses a single disk
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
PRODUCT ATTRIBUTES
Safety Data Sheet
Брошюра

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.