U-Channel Cantilever Arm, Perforated with Brace
Hover to magnify image or click to enlarge
U-Channel Cantilever Arm, Perforated with Brace
Details
Resources
Features
- U-Profile cantilever arm with brace
- Perforated/slotted design
Specifications
| Finish | Hot-Dip Galvanized |
| Material | Сталь |
| Thickness (T) | 0.12" |
| D | 0.43" |
| Diameter (Ø) | 0.43" |
| A | 1.18" |
| B | 1.18" |
| E | 1.4" |
| C | 1.97" |
| Thickness (T) | 3 mm |
| D | 11 mm |
| Diameter (Ø) | 11 mm |
| A | 30 mm |
| B | 30 mm |
| E | 36 mm |
| C | 50 mm |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.