Hover to magnify image or click to enlarge
Устройство для вставки / устройство для извлечения 107-55
The Series 107-55 provides 8 : 1 mechanical advantage for insertion and extraction of printed circuit boards with high density connector contact and multiple connectors. Designed for sheet metal enclosures that have a "U" channel for actuation. Constructed from 6061-T6 aluminum alloy, the series 107-55 is ideal for severe applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Features
- Constructed from aluminum
- Provides insertion and extraction assistance
- Designed for sheet metal chassis applications
- Available with black anodized or clear chem film finish
- PCB board thickness 1.6 mm (0.063"), 2.4 mm (0.093"), 3.2 mm (0.125")
- Mechanical advantage 8 : 1
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Сертификация регулирующего органа
Спецификация
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.