Intelligent PDU, EN2xxx, 400 VAC, 3-PH


Intelligent PDU, EN2xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design
Details
Resources
Features
- Enlogic EN2xxx Intelligent Power Distribution Units monitors input power of the entire PDU and offers remote switching of individual outlets, provides billing grade unit level monitoring
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across redundant feeds to avoid accidental downtime
- Enables smart load balancing for power efficiency and maximized capacity utilization
- Gigabit Ethernet Interface and redundant Ethernet (10/100)
- iPDU DC power redundancy solution for up to 64 PDU's
- Toolless Hot-Swap Controller
- Input voltage 400 VAC, 3-phase
- C13, C19 outlets
Specifications
Drawing Document
Firmware
Руководство по установке / Инструкция
Спецификация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.