T-Series Vertical Transition Filler Material Kit
Hover to magnify image or click to enlarge
T-Series Vertical Transition Filler Material Kit
T-Series vertical filler material kits contain the following: Filler material, two vertical packings, pouring basin ceramic guide tube and pouring basin crucible ceramic and disk. All filler material kits contain one-time use components that are sized to a specific sleeve, pouring basin and pouring basin crucible combination. Ordering filler material kits simplifies ordering, reduces order errors and helps ensure proper sizing of components.
Details
Application images
Resources
Features
- Simplifies ordering
- Used to splice different diameter bars
- All components are for one-time use
Specifications
| Filler Material Kit Components | ||||
| Filler Material Kit | Filler Material | Packing (2 Required) | Pouring Basin Ceramic Insert and Disk | Pouring Basin Ceramic Guide Tube |
| RBT910101B | RBF105 | RBS354712 RBS35475.5 | RBS5037 | RBS5038 |
| RBT911101B | RBF125 | RBS354714 RBS35476 | RBS5037 | RBS5038 |
| RBT1011101B | RBF125 | RBS354712 RBS35476 | RBS5037 | RBS5038 |
| RBT1114101B | RBF125 | RBS354715 RBS35476 | RBS5037 | RBS5039 |
| RBT1118101B | RBF240 | RBS354712 RBS354720 | RBS5037 | RBS5039 |
| RBT1418101B | RBF195 | RBS354720 RBS35477 | RBS5037 | RBS5039 |
Пример из жизни
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.