, MTS


, MTS
The fully equipped mounting plate can be slid easily into the enclosure from the side, which is essential since it is wider than the front opening. It is then fixed into place thanks to the U-profiles.
Details
Benefits
Resources
Video
Accessories
Features
- Description: To be used when installing a wide mounting plate. Adjustable in depth in steps of 25 mm. Compatible with MTS01W rollers.
- Pack quantity: 2 profiles with mounting accessories.
- Material: 3 mm zinc plated steel.
Specifications
Thickness | 3mm |
Thickness | 11ga |
Material | Mild Steel |
Finish | Zinc Plated |
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.