Skip to main content

Please Select Your Country/Language Preferences

SSTB Photo Hover to magnify image or click to enlarge

, SSTB

The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Read more Read less

Industry Standards

UL 508A Listed; Type 4X, 12, 13; File No. E92044

cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4X 12, 13; File No. E92044

NEMA/EEMAC Type 4X, 12, 13

IEC 62208 IP66

CE, UK CA, UL, EAC

Read more Read less Print This Page
Details

Features

Specifications

Body Thickness 1mm
Door Thickness 1.5mm
Door Thickness 16ga
Body Thickness 18ga
Finish Brushed
Data Copied
Metric   |   Imperial

Diagrams

Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.