T-Series Compact
        
        Hover to magnify image or click to enlarge
      
        T-Series Compact
T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximize capacity. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.
Industry Standards
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Compact footprint to minimize real estate and maximize capacity
 - Models for 115, 230 and 460 VAC power input
 - Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
 - UL Listed to save customers time and money with agency approvals (some models UL recognized)
 - Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
 - Reliable mechanical thermostat on enclosure side of the unit
 - Dual condenser-side air movers for performance redundancy
 - Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
 - Exterior and fully recessed mounting options on many models
 - Easy-mount flanges for simple installation
 - Every unit functionally tested before shipping
 - Standard Outdoor Air Conditioner models include: Thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control, enclosure heater and R134A refrigerant
 - Mounting hardware, gaskets and user manual furnished with the unit
 - Item T150116G120 is only for indoor purpose
 
Specifications
| Thickness | 1.21mm | 
| Thickness | 18ga | 
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.