, UMPZ-M
Hover to magnify image or click to enlarge
, UMPZ-M
The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
Accessories
Features
- Description: Steel mounting plate for UDP/UDPT enclosures.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 piece.
- Depth: 9 mm.
- Note: UMPZ-M can be mounted in both directions.
Specifications
| Thickness | 0.08in |
| Thickness | 2mm |
| Material | Galvanized Steel |
| Finish | Plated |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.