, GLM
        
        Hover to magnify image or click to enlarge
      
        , GLM
These mounting rail sliding nuts allow components to be fixed in any position on the rail, which means components and equipment can be easily installed exactly where required.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Sliding nuts to be used with CP mounting rails and CLPF mounting profiles for easy installation of components.
 - Material: Zinc plated steel.
 - Pack quantity: 50 pieces.
 
Specifications
| Thickness | 0.04in | 
| Thickness | 1mm | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.