-, PAP
Hover to magnify image or click to enlarge
-, PAP
This front panel has the same finish as the enclosure and provides the end user with openings for cabling so that equipment in the front can be connected with the rear.
Details
Benefits
Resources
Accessories
Features
- Description: For cable entry, with edge protection or for connectors RJ45. A 20 mm band on one side is left unpainted on the rear side for optimal earthing with the 19'' profile.
- Material: 1.5 mm galvanized steel.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.