, AG
Hover to magnify image or click to enlarge
, AG
The polyethylene gasket will guarantee that the enclosure's protection degree is maintained to protect components and equipment installed within it.
Details
Benefits
Resources
Accessories
Features
- Description: For standard gland plate opening.
- Material: 4 mm polyethylene foam.
- Pack quantity: 1 piece.
Specifications
| Height | 0.16in |
| Thickness | 0.16in |
| Высота мм | 4mm |
| Thickness | 4mm |
| Color | Черный |
| Material | Polyethylene Foam |
| Finish | Smooth Matte |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.