, DPSL
Hover to magnify image or click to enlarge
, DPSL
This door support device guarantees that the enclosure door will be closed properly if exposed to heavy loads and/or when the enclosure is installed on an uneven floor, which ensures that the ingress protection is maintained.
Details
Benefits
Resources
Accessories
Features
- Description: Helps to centre the door in case of an uneven floor, as well as allowing easier closing and positioning when a heavy load is mounted (cooling units, etc). Mounted directly to the door frame on the bottom and top of the door. Highly recommended when fitting loads from 30 kg on door.
- Pack quantity: 2 plastic supports with mounting accessories.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.