, CTN


, CTN
The cable basket tray can be easily installed using tray clamps and allows for the cables to enter from any side of the enclosure before being secured.
Details
Benefits
Resources
Accessories
Features
- Description: Mesh cable tray providing fast and flexible routing of cables in the enclosure. Cables can enter into the tray from all sides. The tray can be cut to required length. Easy and quick fixing with the CTC clamps.
- Material: Steel wire, zinc plated.
- Additional information: CTN cable trays are to be mounted on CLPK or CLPF profiles.
- Pack quantity: 1 piece.
Specifications
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.