, BPP
Hover to magnify image or click to enlarge
, BPP
These mounting profiles can be fitted into the terminal box to allow for DIN rails to be easily installed, exactly where required, for the mounting of modular components, eliminating the need for using the box's mounting plate.
Details
Benefits
Resources
Accessories
Features
- Description: Bottom profile for DIN rail mounting.
- Material: Galvanized steel.
- Pack quantity: 2 pieces.
Specifications
| Thickness | 1.2mm |
| Thickness | 18ga |
| Finish | Galvanized |
| Material | Mild Steel |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.