UD-400J Jumper for Single Pole Distribution Block
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        UD-400J Jumper for Single Pole Distribution Block
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Connects up to three UD-400A-212 copper or aluminum single pole distribution blocks in parallel
- Increases the number of inputs and outputs up to three times
- Ideal for collecting current coming from solar panels
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
Specifications
Руководство по установке / Инструкция
Техническая документация
Certifications
        CE, ERIFLEX UD 
      
      
              
          English
        
      
          
      EN 60947-7-1
    
      
        EN 45545 HL3/R23, UD/BD/TD/SB
      
      
              
          English
        
      
          
      EN 45545-2:2013
    
      
        UKCA, ERIFLEX UD 
      
      
              
          English
        
      
          
      EN 60947-7-1
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.